IESNA:LM-63-2002
[TEST]P947255
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-930-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10381
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1427.5 1535.1 1650.7 1766.8 1855.8 1910.3 1943.5 1962.1 1982.6 2006.5
2037.1 2078.8 2134.9 2201.2 2281.7 2417.3 2622.2 2893.8 3229.4 3648.9
4198.9 4830.2 5502.3 6113.6 6483.1 6295.5 5920 5416.9 4812.4 4092.1
3180.9 2272.7 1487.5 864.6 380.4 117.8 0
1427.5 1540.9 1671 1799.9 1894.9 1952.7 1980.1 1986.8 1991.2 1995.2
2001.5 2015.1 2040 2071.2 2122.6 2230.2 2418.7 2691.9 3048 3472.5
3980.9 4566.3 5241.6 5971.6 6703.6 6898.1 6485.5 5954.8 5397.5 4763.5
3875.8 2921.3 2033.2 1237.7 578.4 184.3 0
1427.5 1546.8 1691.4 1832.9 1934.1 1995.1 2016.6 2011.5 1999.9 1983.9
1965.9 1951.4 1945.1 1941.3 1963.6 2043.1 2215.2 2490 2866.6 3296
3763 4302.4 4980.8 5829.6 6924.2 7500.7 7051.1 6492.7 5982.6 5434.9
4570.7 3570.1 2578.9 1610.9 776.5 250.9 0
1427.5 1555.1 1711.5 1862.7 1968.9 2026.6 2036.4 2011.9 1973.9 1930
1884.1 1843 1811.7 1790.3 1806.3 1900.1 2108.8 2428.8 2839.6 3290.5
3764 4275.7 4876.8 5621 6665.1 7471.5 7163 6545.1 6006 5451.8
4633.1 3659.3 2689.9 1734.8 881.9 309.7 0
1427.5 1563.3 1731.8 1892.4 2003.8 2058.1 2056.2 2012.2 1947.9 1876.1
1802.3 1734.7 1678.2 1639.4 1649 1757.1 2002.5 2367.6 2812.5 3285.1
3764.9 4249 4772.8 5412.4 6406 7442.2 7274.9 6597.6 6029.5 5468.6
4695.4 3748.6 2800.8 1858.8 987.3 368.5 0
1427.5 1568.3 1742.7 1910.3 2025 2073.4 2056.7 1990 1898.9 1804.1
1714.8 1637.7 1577.2 1544.4 1583.1 1752.8 2077.6 2531.2 3074.7 3663.3
4252.4 4831.3 5420.9 6066.8 7025.3 8009.5 7995.8 7348.8 6701.3 5994.2
5104.4 4059.5 3035.6 2020.4 1120.1 434.9 0
1427.5 1573.2 1753.7 1928.2 2046 2088.7 2057.3 1967.8 1849.9 1732
1627.3 1540.8 1476.2 1449.5 1517.2 1748.6 2152.6 2694.9 3337 4041.5
4739.9 5413.7 6069 6721.2 7644.6 8576.9 8716.9 8099.9 7373 6519.8
5513.3 4370.3 3270.3 2182 1252.8 501.3 0
1427.5 1575.6 1760.3 1937.9 2055.4 2093.9 2051.8 1947.5 1814.3 1687.4
1580.4 1494.6 1433.4 1415.9 1509.4 1784.4 2239.7 2853.3 3597.3 4422.6
5242.9 6036 6810.9 7561.6 8544.4 9433 9547 8933.6 8090.4 7057.1
5891.5 4638.6 3411.2 2240.8 1286.2 504.2 0
1427.5 1578.1 1767 1947.6 2064.8 2099 2046.3 1927.1 1778.6 1642.9
1533.6 1448.6 1390.7 1382.3 1501.5 1820.2 2326.8 3011.7 3857.6 4803.6
5746 6658.4 7552.9 8401.9 9444.1 10289 10377 9767.2 8807.8 7594.3
6269.7 4906.9 3552 2299.5 1319.6 507 0
1427.5 1577 1772 1952.2 2068.4 2099.6 2039.9 1912.8 1756.7 1618.6
1510.7 1426.9 1370.5 1367.8 1500.3 1838.8 2370.2 3104.7 4015.7 5027.4
6050.1 7022.9 7986.4 8939.5 10025.2 10826 10834.3 10125.4 9006.9 7614.5
6168.4 4732.7 3271.8 2079.3 1143.2 425.6 0
1427.5 1578.1 1767 1947.6 2064.8 2099 2046.3 1927.1 1778.6 1642.9
1533.6 1448.6 1390.7 1382.3 1501.5 1820.2 2326.8 3011.7 3857.6 4803.6
5746 6658.4 7552.9 8401.9 9444.1 10289 10377 9767.2 8807.8 7594.3
6269.7 4906.9 3552 2299.5 1319.6 507 0
1427.5 1575.6 1760.3 1937.9 2055.4 2093.9 2051.8 1947.5 1814.3 1687.4
1580.4 1494.6 1433.4 1415.9 1509.4 1784.4 2239.7 2853.3 3597.3 4422.6
5242.9 6036 6810.9 7561.6 8544.4 9433 9547 8933.6 8090.4 7057.1
5891.5 4638.6 3411.2 2240.8 1286.2 504.2 0
1427.5 1573.2 1753.7 1928.2 2046 2088.7 2057.3 1967.8 1849.9 1732
1627.3 1540.8 1476.2 1449.5 1517.2 1748.6 2152.6 2694.9 3337 4041.5
4739.9 5413.7 6069 6721.2 7644.6 8576.9 8716.9 8099.9 7373 6519.8
5513.3 4370.3 3270.3 2182 1252.8 501.3 0
1427.5 1568.3 1742.7 1910.3 2025 2073.4 2056.7 1990 1898.9 1804.1
1714.8 1637.7 1577.2 1544.4 1583.1 1752.8 2077.6 2531.2 3074.7 3663.3
4252.4 4831.3 5420.9 6066.8 7025.3 8009.5 7995.8 7348.8 6701.3 5994.2
5104.4 4059.5 3035.6 2020.4 1120.1 434.9 0
1427.5 1563.3 1731.8 1892.4 2003.8 2058.1 2056.2 2012.2 1947.9 1876.1
1802.3 1734.7 1678.2 1639.4 1649 1757.1 2002.5 2367.6 2812.5 3285.1
3764.9 4249 4772.8 5412.4 6406 7442.2 7274.9 6597.6 6029.5 5468.6
4695.4 3748.6 2800.8 1858.8 987.3 368.5 0
1427.5 1555.1 1711.5 1862.7 1968.9 2026.6 2036.4 2011.9 1973.9 1930
1884.1 1843 1811.7 1790.3 1806.3 1900.1 2108.8 2428.8 2839.6 3290.5
3764 4275.7 4876.8 5621 6665.1 7471.5 7163 6545.1 6006 5451.8
4633.1 3659.3 2689.9 1734.8 881.9 309.7 0
1427.5 1546.8 1691.4 1832.9 1934.1 1995.1 2016.6 2011.5 1999.9 1983.9
1965.9 1951.4 1945.1 1941.3 1963.6 2043.1 2215.2 2490 2866.6 3296
3763 4302.4 4980.8 5829.6 6924.2 7500.7 7051.1 6492.7 5982.6 5434.9
4570.7 3570.1 2578.9 1610.9 776.5 250.9 0
1427.5 1540.9 1671 1799.9 1894.9 1952.7 1980.1 1986.8 1991.2 1995.2
2001.5 2015.1 2040 2071.2 2122.6 2230.2 2418.7 2691.9 3048 3472.5
3980.9 4566.3 5241.6 5971.6 6703.6 6898.1 6485.5 5954.8 5397.5 4763.5
3875.8 2921.3 2033.2 1237.7 578.4 184.3 0
1427.5 1535.1 1650.7 1766.8 1855.8 1910.3 1943.5 1962.1 1982.6 2006.5
2037.1 2078.8 2134.9 2201.2 2281.7 2417.3 2622.2 2893.8 3229.4 3648.9
4198.9 4830.2 5502.3 6113.6 6483.1 6295.5 5920 5416.9 4812.4 4092.1
3180.9 2272.7 1487.5 864.6 380.4 117.8 0
1427.5 1523.3 1624.7 1723.9 1801.5 1850.7 1881.3 1899 1917.1 1939.5
1971.5 2016.2 2074.4 2141.3 2224.4 2344.2 2515.7 2740.1 3022 3357.1
3759 4181.1 4555.3 4820.6 4886.8 4607.7 4212.9 3742.9 3230.2 2674.3
2037.1 1425.8 918.6 531.7 239.2 78.3 0
1427.5 1511.6 1598.7 1681 1747.3 1791.1 1819.1 1836 1851.6 1872.5
1906 1953.6 2014 2081.5 2167.1 2271.1 2409.2 2586.4 2814.7 3065.3
3319 3532 3608.4 3527.5 3290.5 2920 2505.8 2069 1648 1256.6
893.3 578.9 349.7 198.7 97.9 38.9 0
1427.5 1499 1572.7 1641.3 1694.8 1731.7 1754.7 1765.7 1774.3 1785.9
1807 1839.8 1882.4 1926.8 1977.4 2034.1 2106.1 2200.3 2324.2 2456.2
2578.7 2658.2 2640.7 2517.3 2287.7 1977.3 1660.6 1350.4 1063.2 812.8
589.9 399.8 257.6 158.4 84.7 35.1 0
1427.5 1486.5 1546.8 1601.7 1642.5 1672.3 1690.3 1695.4 1697.1 1699.3
1707.9 1726 1750.8 1772.1 1787.8 1797.1 1803 1814.1 1833.6 1847.1
1838.3 1784.3 1672.9 1507.2 1284.9 1034.6 815.5 631.7 478.5 369.1
286.6 220.6 165.4 118.2 71.5 31.3 0
1427.5 1473.9 1520.7 1563 1595.6 1617 1626.6 1621.5 1607.5 1590.3
1573.3 1562 1556.6 1550.1 1537.7 1516.5 1487.3 1457.2 1429.2 1406.1
1380.9 1338.3 1267.7 1168.3 1039.1 884.5 745.5 611.8 484.2 386.2
302.1 231.2 169.8 119 71.1 30.9 0
1427.5 1461.3 1494.6 1524.4 1548.6 1561.7 1562.9 1547.5 1517.9 1481.3
1438.7 1397.9 1362.4 1327.9 1287.7 1235.9 1171.7 1100.4 1024.8 965.1
923.4 892.3 862.6 829.3 793.3 734.4 675.4 591.9 489.8 403.4
317.7 241.8 174.2 119.9 70.7 30.6 0
1427.5 1449.3 1470.2 1490.4 1508.4 1516.2 1510.2 1484.2 1439.3 1386.7
1327.9 1274.2 1229.2 1190.5 1152.4 1107.6 1054.2 995.2 932.5 882.9
850 828.3 812.6 794 765.5 716 666.7 596.7 512.4 435.4
353.5 276.6 203.7 141.5 86.5 37 0
1427.5 1437.2 1445.8 1456.4 1468.1 1470.6 1457.5 1420.8 1360.8 1292.1
1217.1 1150.4 1096.1 1053.1 1017.2 979.4 936.7 890 840.3 800.8
776.6 764.4 762.6 758.7 737.7 697.6 658 601.6 534.9 467.4
389.4 311.4 233.1 163.2 102.4 43.5 0
1427.5 1425.6 1422.8 1425 1429.4 1429.9 1412.4 1367.8 1299 1221.8
1145.1 1084.8 1041 1008.7 980.2 947.1 907.4 863 812.9 765.5
730.2 711 712.9 714.8 708.8 694 658.4 600.4 534.9 472.7
414.1 352.2 281.8 204.9 133.4 56.4 0
1427.5 1412.6 1400.1 1395.6 1397.8 1400.5 1388.9 1353.3 1295.2 1229.3
1165.4 1109.5 1060.4 1017.3 976.7 934 887.4 837.8 788.5 744.5
705.8 676.9 661.6 652.4 643.7 633.7 612.4 574.5 526.4 472.8
412 351.1 281.7 207.2 136.4 60.3 0
1427.5 1402.1 1380.3 1369.2 1370 1377.7 1378 1357.3 1313.8 1256.8
1197.1 1140.2 1084.7 1031.7 980.6 929.7 877.5 824.7 775.7 733.8
696.3 667.5 646.7 630.7 615.6 598.5 575 543.4 504.3 457.7
400.4 341.8 273.8 203.3 132.3 58.6 0
1427.5 1391.6 1360.4 1342.8 1342.1 1355.1 1367.1 1361.2 1332.4 1284.4
1228.9 1170.8 1109.1 1046.1 984.6 925.3 867.6 811.5 762.9 723.1
686.8 658.1 631.8 609 587.5 563.4 537.6 512.3 482.1 442.5
388.6 332.4 265.9 199.5 128.2 57 0
1427.5 1382.1 1343.7 1320.9 1320.2 1340.5 1369.1 1385.1 1373.9 1331.7
1271.5 1205.9 1138.1 1069.3 1002.3 938 876.7 819 769.2 729
696 672 651.5 630.1 606 575.2 542.2 510.8 477.2 435.3
381.7 325.4 260.1 195.3 123.5 56.1 0
1427.5 1372.7 1327.1 1299 1298.3 1326 1371.1 1409 1415.4 1379.2
1314.1 1240.8 1167.2 1092.5 1019.9 950.6 885.8 826.5 775.5 734.8
705.2 685.8 671.1 651.3 624.6 586.9 546.7 509.4 472.3 428.1
374.8 318.4 254.2 191.2 118.9 55.2 0
1427.5 1364.4 1312.4 1280.6 1278.4 1310.4 1367 1421.7 1442 1413.7
1348.1 1268.1 1189.8 1114.2 1041.4 972.1 906.6 846.1 794.2 753.1
722.4 701.6 688.1 671.2 647.5 613.6 575.3 535.8 495.5 446.4
388.4 329.4 263.4 190.4 114.9 55.1 0
1427.5 1356.2 1297.8 1262.1 1258.5 1294.8 1363 1434.3 1468.6 1448.3
1382.1 1295.4 1212.5 1136 1062.9 993.5 927.3 865.7 812.8 771.3
739.6 717.3 705.1 691.2 670.4 640.3 603.9 562.3 518.7 464.6
402 340.4 272.5 189.6 110.9 54.9 0
1427.5 1347.8 1284.5 1245.7 1240.1 1275.8 1346.5 1421 1462.4 1452
1394.8 1309.5 1224 1148.7 1078.3 1012.5 949.1 889.3 837.2 795.4
761.2 737.4 722.7 708.6 688 659.2 622 579.4 533.5 478
414.1 350.8 281.3 186.6 102.4 48.4 0
1427.5 1339.6 1271.1 1229.5 1221.8 1256.8 1330 1407.8 1456.2 1455.7
1407.5 1323.7 1235.5 1161.5 1093.6 1031.4 970.9 912.9 861.6 819.5
782.8 757.6 740.3 726.1 705.8 678.1 640.1 596.5 548.3 491.3
426.2 361.3 290 183.5 93.9 41.9 0
1427.5 1333.2 1260.8 1217.2 1207.2 1238.2 1303.5 1372.6 1416.1 1417.3
1376 1301.3 1218.4 1145.9 1082.4 1026.3 972.2 919.2 870.7 829.9
796.1 773.4 757.1 743 722.8 693.7 653.8 608.3 559 501.8
435.7 371.3 297.7 199.7 109.1 48.3 0
1427.5 1326.7 1250.5 1205.1 1192.6 1219.6 1277 1337.5 1376 1379
1344.7 1278.9 1201.4 1130.1 1071.3 1021.1 973.4 925.4 879.7 840.3
809.5 789.2 773.9 759.9 739.8 709.2 667.5 620.2 569.7 512.3
445.2 381.2 305.2 215.9 124.3 54.7 0
1427.5 1321.5 1243.4 1196.5 1183.1 1207.3 1258.2 1309.9 1342.1 1344.2
1313.7 1254.9 1184.2 1116.4 1058.6 1009.5 963.5 917.1 872.2 835
809.2 792.1 777.8 763.9 744.1 713.5 671.8 624.4 573.7 517.1
450.3 386 311.5 226.6 137.5 60 0
1427.5 1316.3 1236.2 1188 1173.4 1195 1239.5 1282.3 1308.3 1309.3
1282.8 1230.8 1166.9 1102.7 1046 997.8 953.6 908.7 864.6 829.8
808.9 794.9 781.8 767.9 748.5 717.7 676.1 628.6 577.8 521.9
455.3 390.7 317.7 237.2 150.6 65.3 0
1427.5 1312.2 1231.1 1182.1 1167.9 1188.8 1230.9 1269.6 1292.1 1292.1
1267.9 1220.9 1161.8 1099.3 1040.9 988.5 940.1 892 845.5 812.8
795.4 783.9 772.1 758.1 739 709.1 667.8 620.9 571.6 516.8
452.8 387.2 316.2 236.5 149.5 64 0
1427.5 1308.2 1226 1176.3 1162.4 1182.6 1222.3 1256.8 1275.7 1274.9
1253 1210.8 1156.6 1096 1035.8 979.3 926.7 875.3 826.5 795.8
781.8 772.8 762.5 748.4 729.5 700.5 659.5 613.4 565.4 511.6
450.3 383.5 314.7 235.8 148.4 62.6 0
1427.5 1304.4 1222.1 1172.8 1159.4 1180.1 1219.1 1252.7 1270.5 1269.2
1247.6 1208.4 1156.6 1096.4 1034.7 974.4 917.6 862.1 811 781.4
768.5 760.9 752.1 738.1 718.9 689.3 648.7 603.3 555.8 502.4
442.5 375.8 304.2 227 141.5 59 0
1427.5 1300.7 1218.2 1169.4 1156.4 1177.6 1215.8 1248.5 1265.3 1263.4
1242.2 1205.9 1156.6 1096.9 1033.6 969.5 908.6 848.9 795.5 767.1
755.3 749.1 741.7 727.7 708.3 678.1 637.9 593.2 546.1 493.3
434.8 368 293.7 218.1 134.6 55.4 0
1427.5 1296 1214.4 1166.7 1155.2 1177.1 1215.5 1247.8 1263.7 1261
1239 1205.1 1157.4 1097.7 1033.1 966.8 903.3 840.3 785.5 757.6
746.1 740.6 734 719.8 700 668.3 629.4 585.6 537.4 484.8
426.7 361.5 281.6 210.3 127.6 52 0
1427.5 1300.7 1218.2 1169.4 1156.4 1177.6 1215.8 1248.5 1265.3 1263.4
1242.2 1205.9 1156.6 1096.9 1033.6 969.5 908.6 848.9 795.5 767.1
755.3 749.1 741.7 727.7 708.3 678.1 637.9 593.2 546.1 493.3
434.8 368 293.7 218.1 134.6 55.4 0
1427.5 1304.4 1222.1 1172.8 1159.4 1180.1 1219.1 1252.7 1270.5 1269.2
1247.6 1208.4 1156.6 1096.4 1034.7 974.4 917.6 862.1 811 781.4
768.5 760.9 752.1 738.1 718.9 689.3 648.7 603.3 555.8 502.4
442.5 375.8 304.2 227 141.5 59 0
1427.5 1308.2 1226 1176.3 1162.4 1182.6 1222.3 1256.8 1275.7 1274.9
1253 1210.8 1156.6 1096 1035.8 979.3 926.7 875.3 826.5 795.8
781.8 772.8 762.5 748.4 729.5 700.5 659.5 613.4 565.4 511.6
450.3 383.5 314.7 235.8 148.4 62.6 0
1427.5 1312.2 1231.1 1182.1 1167.9 1188.8 1230.9 1269.6 1292.1 1292.1
1267.9 1220.9 1161.8 1099.3 1040.9 988.5 940.1 892 845.5 812.8
795.4 783.9 772.1 758.1 739 709.1 667.8 620.9 571.6 516.8
452.8 387.2 316.2 236.5 149.5 64 0
1427.5 1316.3 1236.2 1188 1173.4 1195 1239.5 1282.3 1308.3 1309.3
1282.8 1230.8 1166.9 1102.7 1046 997.8 953.6 908.7 864.6 829.8
808.9 794.9 781.8 767.9 748.5 717.7 676.1 628.6 577.8 521.9
455.3 390.7 317.7 237.2 150.6 65.3 0
1427.5 1321.5 1243.4 1196.5 1183.1 1207.3 1258.2 1309.9 1342.1 1344.2
1313.7 1254.9 1184.2 1116.4 1058.6 1009.5 963.5 917.1 872.2 835
809.2 792.1 777.8 763.9 744.1 713.5 671.8 624.4 573.7 517.1
450.3 386 311.5 226.6 137.5 60 0
1427.5 1326.7 1250.5 1205.1 1192.6 1219.6 1277 1337.5 1376 1379
1344.7 1278.9 1201.4 1130.1 1071.3 1021.1 973.4 925.4 879.7 840.3
809.5 789.2 773.9 759.9 739.8 709.2 667.5 620.2 569.7 512.3
445.2 381.2 305.2 215.9 124.3 54.7 0
1427.5 1333.2 1260.8 1217.2 1207.2 1238.2 1303.5 1372.6 1416.1 1417.3
1376 1301.3 1218.4 1145.9 1082.4 1026.3 972.2 919.2 870.7 829.9
796.1 773.4 757.1 743 722.8 693.7 653.8 608.3 559 501.8
435.7 371.3 297.7 199.7 109.1 48.3 0
1427.5 1339.6 1271.1 1229.5 1221.8 1256.8 1330 1407.8 1456.2 1455.7
1407.5 1323.7 1235.5 1161.5 1093.6 1031.4 970.9 912.9 861.6 819.5
782.8 757.6 740.3 726.1 705.8 678.1 640.1 596.5 548.3 491.3
426.2 361.3 290 183.5 93.9 41.9 0
1427.5 1347.8 1284.5 1245.7 1240.1 1275.8 1346.5 1421 1462.4 1452
1394.8 1309.5 1224 1148.7 1078.3 1012.5 949.1 889.3 837.2 795.4
761.2 737.4 722.7 708.6 688 659.2 622 579.4 533.5 478
414.1 350.8 281.3 186.6 102.4 48.4 0
1427.5 1356.2 1297.8 1262.1 1258.5 1294.8 1363 1434.3 1468.6 1448.3
1382.1 1295.4 1212.5 1136 1062.9 993.5 927.3 865.7 812.8 771.3
739.6 717.3 705.1 691.2 670.4 640.3 603.9 562.3 518.7 464.6
402 340.4 272.5 189.6 110.9 54.9 0
1427.5 1364.4 1312.4 1280.6 1278.4 1310.4 1367 1421.7 1442 1413.7
1348.1 1268.1 1189.8 1114.2 1041.4 972.1 906.6 846.1 794.2 753.1
722.4 701.6 688.1 671.2 647.5 613.6 575.3 535.8 495.5 446.4
388.4 329.4 263.4 190.4 114.9 55.1 0
1427.5 1372.7 1327.1 1299 1298.3 1326 1371.1 1409 1415.4 1379.2
1314.1 1240.8 1167.2 1092.5 1019.9 950.6 885.8 826.5 775.5 734.8
705.2 685.8 671.1 651.3 624.6 586.9 546.7 509.4 472.3 428.1
374.8 318.4 254.2 191.2 118.9 55.2 0
1427.5 1382.1 1343.7 1320.9 1320.2 1340.5 1369.1 1385.1 1373.9 1331.7
1271.5 1205.9 1138.1 1069.3 1002.3 938 876.7 819 769.2 729
696 672 651.5 630.1 606 575.2 542.2 510.8 477.2 435.3
381.7 325.4 260.1 195.3 123.5 56.1 0
1427.5 1391.6 1360.4 1342.8 1342.1 1355.1 1367.1 1361.2 1332.4 1284.4
1228.9 1170.8 1109.1 1046.1 984.6 925.3 867.6 811.5 762.9 723.1
686.8 658.1 631.8 609 587.5 563.4 537.6 512.3 482.1 442.5
388.6 332.4 265.9 199.5 128.2 57 0
1427.5 1402.1 1380.3 1369.2 1370 1377.7 1378 1357.3 1313.8 1256.8
1197.1 1140.2 1084.7 1031.7 980.6 929.7 877.5 824.7 775.7 733.8
696.3 667.5 646.7 630.7 615.6 598.5 575 543.4 504.3 457.7
400.4 341.8 273.8 203.3 132.3 58.6 0
1427.5 1412.6 1400.1 1395.6 1397.8 1400.5 1388.9 1353.3 1295.2 1229.3
1165.4 1109.5 1060.4 1017.3 976.7 934 887.4 837.8 788.5 744.5
705.8 676.9 661.6 652.4 643.7 633.7 612.4 574.5 526.4 472.8
412 351.1 281.7 207.2 136.4 60.3 0
1427.5 1425.6 1422.8 1425 1429.4 1429.9 1412.4 1367.8 1299 1221.8
1145.1 1084.8 1041 1008.7 980.2 947.1 907.4 863 812.9 765.5
730.2 711 712.9 714.8 708.8 694 658.4 600.4 534.9 472.7
414.1 352.2 281.8 204.9 133.4 56.4 0
1427.5 1437.2 1445.8 1456.4 1468.1 1470.6 1457.5 1420.8 1360.8 1292.1
1217.1 1150.4 1096.1 1053.1 1017.2 979.4 936.7 890 840.3 800.8
776.6 764.4 762.6 758.7 737.7 697.6 658 601.6 534.9 467.4
389.4 311.4 233.1 163.2 102.4 43.5 0
1427.5 1449.3 1470.2 1490.4 1508.4 1516.2 1510.2 1484.2 1439.3 1386.7
1327.9 1274.2 1229.2 1190.5 1152.4 1107.6 1054.2 995.2 932.5 882.9
850 828.3 812.6 794 765.5 716 666.7 596.7 512.4 435.4
353.5 276.6 203.7 141.5 86.5 37 0
1427.5 1461.3 1494.6 1524.4 1548.6 1561.7 1562.9 1547.5 1517.9 1481.3
1438.7 1397.9 1362.4 1327.9 1287.7 1235.9 1171.7 1100.4 1024.8 965.1
923.4 892.3 862.6 829.3 793.3 734.4 675.4 591.9 489.8 403.4
317.7 241.8 174.2 119.9 70.7 30.6 0
1427.5 1473.9 1520.7 1563 1595.6 1617 1626.6 1621.5 1607.5 1590.3
1573.3 1562 1556.6 1550.1 1537.7 1516.5 1487.3 1457.2 1429.2 1406.1
1380.9 1338.3 1267.7 1168.3 1039.1 884.5 745.5 611.8 484.2 386.2
302.1 231.2 169.8 119 71.1 30.9 0
1427.5 1486.5 1546.8 1601.7 1642.5 1672.3 1690.3 1695.4 1697.1 1699.3
1707.9 1726 1750.8 1772.1 1787.8 1797.1 1803 1814.1 1833.6 1847.1
1838.3 1784.3 1672.9 1507.2 1284.9 1034.6 815.5 631.7 478.5 369.1
286.6 220.6 165.4 118.2 71.5 31.3 0
1427.5 1499 1572.7 1641.3 1694.8 1731.7 1754.7 1765.7 1774.3 1785.9
1807 1839.8 1882.4 1926.8 1977.4 2034.1 2106.1 2200.3 2324.2 2456.2
2578.7 2658.2 2640.7 2517.3 2287.7 1977.3 1660.6 1350.4 1063.2 812.8
589.9 399.8 257.6 158.4 84.7 35.1 0
1427.5 1511.6 1598.7 1681 1747.3 1791.1 1819.1 1836 1851.6 1872.5
1906 1953.6 2014 2081.5 2167.1 2271.1 2409.2 2586.4 2814.7 3065.3
3319 3532 3608.4 3527.5 3290.5 2920 2505.8 2069 1648 1256.6
893.3 578.9 349.7 198.7 97.9 38.9 0
1427.5 1523.3 1624.7 1723.9 1801.5 1850.7 1881.3 1899 1917.1 1939.5
1971.5 2016.2 2074.4 2141.3 2224.4 2344.2 2515.7 2740.1 3022 3357.1
3759 4181.1 4555.3 4820.6 4886.8 4607.7 4212.9 3742.9 3230.2 2674.3
2037.1 1425.8 918.6 531.7 239.2 78.3 0
1427.5 1535.1 1650.7 1766.8 1855.8 1910.3 1943.5 1962.1 1982.6 2006.5
2037.1 2078.8 2134.9 2201.2 2281.7 2417.3 2622.2 2893.8 3229.4 3648.9
4198.9 4830.2 5502.3 6113.6 6483.1 6295.5 5920 5416.9 4812.4 4092.1
3180.9 2272.7 1487.5 864.6 380.4 117.8 0
